JAJSLC8B February 2021 – September 2022 CC2652RSIP
PRODUCTION DATA
Figure 10-1 shows the typical application schematic using the CC2652RSIP module. For the full reference schematic, download the LP-CC2652PSIP Design Files.
The following guidelines are recommended for implementation of the RF design:
Table 10-1 provides the bill of materials for a typical application using the CC2652RSIP module in Figure 10-1.
For full operation reference design, see the LP-CC2652PSIP Design Files
QTY | PART REFERENCE | VALUE | MANUFACTURER | PART NUMBER | DESCRIPTION |
---|---|---|---|---|---|
1 | ANT1 | 2.4 GHz Ant | Texas Instruments | N/A | Refer to 2.4-GHz Inverted F Antenna for details of the antenna implementation and PCB requirements. |
1 | C1 | 0.1 µF | Murata | GRT033C81E104KE01D | Capacitor, ceramic, 0.1 µF, 25 V, ±10%, X6S, 0201 |
1 | C2 | 15 pF | Murata | GRM0332C1H150JA01D | Capacitor, ceramic, 1 pF, 50 V, ±5%, C0G/NP0, 0201 |
1 | P1 | U.FL | Hirose | U.FL-R-SMT-1(01) | U.FL (UMCC) connector receptacle, male pin 50 Ω, surface mount solder |
1 | U49 | CC2652RSIP | Texas Instruments | CC2652RSIPMOT | SimpleLink™ multiprotocol 2.4-GHz wireless MCU |