JAJSLC8B February 2021 – September 2022 CC2652RSIP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Flash sector size | 8 | KB | |||
Supported flash erase cycles before failure, full bank(1)(5) | 30 | k Cycles | |||
Supported flash erase cycles before failure, single sector(2) | 60 | k Cycles | |||
Maximum number of write operations per row before sector erase(3) | 83 | Write Operations | |||
Flash retention | 105 °C | 11.4 | Years | ||
Flash sector erase current | Average delta current | 9.7 | mA | ||
Flash sector erase time(4) | Zero cycles | 10 | ms | ||
30k cycles | 4000 | ms | |||
Flash write current | Average delta current, 4 bytes at a time | 5.3 | mA | ||
Flash write time(4) | 4 bytes at a time | 21.6 | µs |