JAJSG42I May 2009 – September 2018 CC430F5133 , CC430F5135 , CC430F5137 , CC430F6125 , CC430F6126 , CC430F6127 , CC430F6135 , CC430F6137
PRODUCTION DATA.
| PARAMETER | PATABLE SETTING | OUTPUT POWER (dBm) | VCC | 2 V | 3 V | 3.6 V | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TA | –40°C | 25°C | 85°C | –40°C | 25°C | 85°C | –40°C | 25°C | 85°C | ||||
| Current consumption, TX | 0xC0 | maximum | 36.7 | 35.2 | 34.2 | 38.5 | 35.5 | 34.9 | 37.1 | 35.7 | 34.7 | mA | |
| 0xC3 | +10 | 34.0 | 32.8 | 32.0 | 34.2 | 33.0 | 32.5 | 34.3 | 33.1 | 32.2 | |||
| 0x8D | 0 | 18.0 | 17.6 | 17.5 | 18.3 | 17.8 | 18.1 | 18.4 | 18.0 | 17.7 | |||
| 0x2D | –6 | 17.1 | 17.0 | 17.2 | 17.8 | 17.8 | 18.3 | 18.2 | 18.1 | 18.1 | |||