JAJSG42I May 2009 – September 2018 CC430F5133 , CC430F5135 , CC430F5137 , CC430F6125 , CC430F6126 , CC430F6127 , CC430F6135 , CC430F6137
PRODUCTION DATA.
| OUTPUT POWER (dBm) | PATABLE SETTING | |||
|---|---|---|---|---|
| 315 MHz | 433 MHz | 868 MHz | 915 MHz | |
| –30 | 0x12 | 0x05 | 0x03 | 0x03 |
| –12 | 0x33 | 0x26 | 0x25 | 0x25 |
| –6 | 0x29 | 0x2D | 0x2D | 0x2D |
| 0 | 0x51 | 0x50 | 0x8D | 0x8D |
| 10 | 0xC4 | 0xC4 | 0xC3 | 0xC3 |
| Maximum | 0xC0 | 0xC0 | 0xC0 | 0xC0 |