JAJSO65A August 2022 – December 2022 DAC82002
PRODUCTION DATA
The DAC82002 operates within the specified VDD supply range of 2.7 V to 5.5 V. The DAC82002 does not require specific supply sequencing, but VREF must be less than VDD, as noted in the Section 6.1. The VDD supply must be well-regulated and low-noise. Switching power supplies and DC/DC converters often have high-frequency glitches or spikes riding on the output voltage. Digital components also create similar high-frequency spikes. This noise can easily couple into the DAC output voltage through various paths between the power connections and analog output. To further minimize noise from the power supply, include a 1-μF to 10-μF capacitor and 0.1-μF bypass capacitor.