JAJSO65A August 2022 – December 2022 DAC82002
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
fSCLK | SCLK frequency | 50 | MHz | ||
tSCLKHIGH | SCLK high time | 9 | ns | ||
tSCLKLOW | SCLK low time | 9 | ns | ||
tSDIS | SDIN setup | 5 | ns | ||
tSDIH | SDIN hold | 10 | ns | ||
tSYNCS | SYNC falling edge to SCLK falling edge setup | 13 | ns | ||
tSYNCH | SCLK falling edge to SYNC rising edge | 10 | ns | ||
tSYNCHIGH | SYNC high time | 160 | ns | ||
tSYNCIGNORE | SCLK falling edge to SYNC ignore | 15 | ns | ||
tDACWAIT | Sequential DAC update wait time | 1 | µs |