JAJSO65A August 2022 – December 2022 DAC82002
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VS | Input voltage | VDD to AGND | –0.3 | 6 | V |
VREF to AGND | –0.3 | VDD + 0.3 | |||
Digital inputs to AGND | –0.3 | VDD + 0.3 | |||
Output voltage, VOUTx to AGND | –0.3 | VDD + 0.3 | V | ||
Input current into any digital pin | –10 | 10 | mA | ||
TJ | Junction temperature | –40 | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |