JAJSLA9E may 2015 – april 2023 DLP7000UV
PRODUCTION DATA
PARAMETER (1) | CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Window material designation | Corning 7056 | ||||
Window refractive index | At wavelength 589 nm | 1.487 | |||
Window flatness(2) | Per 25 mm | 4 | fringes | ||
Window artifact size | Within the Window Aperture (3) | 400 | µm | ||
Window aperture | See (4) | ||||
Illumination overfill | Refer to Illumination Overfill | ||||
Window transmittance, single–pass through both surfaces and glass (5) | Within the wavelength range 363 nm to 420 nm. Applies to all angles 0 to 30 AOI | 98% |