JAJSMK8A october 2021 – june 2023 DLPA300
PRODUCTION DATA
At power up, the DLPC4430 or DLPC4420 display controller configures the DLPA300 over the SCP bus. There are two device functional modes. When OE is high, OUT[0:14] are tristated. When OE is low, the OUT[0:14] are active under the control of the display controller.