JAJSNS3A October 2015 – February 2023 DLPA3005
PRODUCTION DATA
Several situations exist in which the control loop for the buck converter through the LED is not present. To prevent the output voltage of the buck converter to “run-away,” the loop is closed by means of an internal resistive divider (see Figure 7-2—Openloop feedback circuitry). Situations in which the openloop voltage control is active:
It is advised to set the openloop voltage to about the lowest LED forward voltage. The openloop voltage can be set between 3 V and 18 V in steps of 1 V through register ILLUM_OLV_SEL.