JAJSNS3A October 2015 – February 2023 DLPA3005
PRODUCTION DATA
Register Address, Default, R/W, Register name. Boldface settings are the hardwired defaults.
NAME | BITS | DESCRIPTION | |||
---|---|---|---|---|---|
0x00, E3, R/W, Chip Identification | |||||
CHIPID | [7:4] | Chip identification number: E (hex) | |||
REVID | [3:0] | Revision number, 3 (hex) | |||
0x01, 82, R/W, Enable Register | |||||
FAST_SHUTDOWN_EN | [7] | 0: Fast
shutdown disabled 1: Fast shutdown enabled |
|||
CW_EN | [6] | Reserved | |||
BUCK_GP2_EN | [4] | 0: General
purpose buck2 disabled
1: General purpose buck2 enabled |
|||
ILLUM_LED_AUTO_OFF_EN | [2] | 0:
Illum_led_auto_off_en disabled 1: Illum_led_auto_off_en enabled |
|||
ILLUM_EN | [1] | 0: Illum
regulators disabled 1: Illum regulators enabled |
|||
DMD_EN | [0] | 0: DMD
regulators disabled 1: DMD regulators enabled |
|||
0x02, 70, R/W, IREG Switch Control | |||||
[7] | Reserved, values don't care | ||||
ILLUM_ILIM | [6:3] | Rlim voltage top-side (mV). Illum current limit = Rlim voltage / Rlim | |||
0000: 17 | 1000: 73 | ||||
0001: 20 | 1001: 88 | ||||
0010: 23 | 1010: 102 | ||||
0011: 25 | 1011: 117 | ||||
0100: 29 | 1100: 133 | ||||
0101: 37 | 1101: 154 | ||||
0110: 44 | 1110: 176 | ||||
0111: 59 | 1111: 197 | ||||
ILLUM_SW_ILIM_EN | [2:0] | Bit2: CH3,
MOSFET R transient current limit (0:disabled, 1:enabled) Bit1: CH2, MOSFET Q transient current limit (0:disabled, 1:enabled) Bit0: CH1, MOSFET P transient current limit (0:disabled, 1:enabled) |
|||
0x03, 00, R/W, SW1_IDAC(1) | |||||
[7:2] | Reserved, values don't care | ||||
SW1_IDAC<9:8> | [1:0] | Led current of
CH1(A) = ((Bit value + 1)/1024) × (150 mV / Rlim), Most significant
bits of 10 bits register (register 0x03 and 0x04). 00 0000 0000 [OFF] 00 0011 0011 [(52/1024) × (150mV/Rlim)], Minimum code. …. 11 1111 1111 [150mV/Rlim] |
|||
0x04, 00, R/W, SW1_IDAC(2) | |||||
SW1_IDAC<7:0> | [7:0] | Led current of
CH1(A) = ((Bit value + 1)/1024) × (150 mV / Rlim), Least significant
bits of 10 bits register (register 0x03 and 0x04). 00 0000 0000 [OFF] 00 0011 0011 [(52/1024) × (150mV/Rlim)], Minimum code. …. 11 1111 1111 [150mV/Rlim] |
|||
0x05, 00, R/W, SW2_IDAC(1) | |||||
[7:2] | Reserved, value don’t care. | ||||
SW2_IDAC<9:8> | [1:0] | Led current of
CH2(A) = ((Bit value + 1)/1024) × (150 mV / Rlim), Most significant
bits of 10 bits register (register 0x05 and 0x06). 00 0000 0000 [OFF] 00 0011 0011 [(52/1024) × (150mV/Rlim)], Minimum code. …. 11 1111 1111 [150mV/Rlim] |
|||
0x06, 00, R/W, SW2_IDAC(2) | |||||
SW2_IDAC<7:0> | [7:0] | Led current of
CH2(A) = ((Bit value + 1)/1024) × (150 mV / Rlim), Least significant
bits of 10 bits register (register 0x05 and 0x06). 00 0000 0000 [OFF] 00 0011 0011 [(52/1024) × (150mV/Rlim)], Minimum code. …. 11 1111 1111 [150mV/Rlim] |
|||
0x07, 00, R/W, SW3_IDAC(1) | |||||
[7:2] | Reserved, value don’t care. | ||||
SW3_IDAC<9:8> | [1:0] | Led current of
CH3(A) = ((Bit value + 1)/1024) × (150 mV / Rlim), Most significant
bits of 10 bits register (register 0x07 and 0x08). 00 0000 0000 [OFF] 00 0011 0011 [(52/1024) × (150mV/Rlim)], Minimum code. …. 11 1111 1111 [150mV/Rlim] |
|||
0x08, 00, R/W, SW3_IDAC(2) | |||||
SW3_IDAC<7:0> | [7:0] | Led current of
CH3(A) = ((Bit value + 1)/1024) × (150 mV / Rlim), Least significant
bits of 10 bits register (register 0x07 and 0x08). 00 0000 0000 [OFF] 00 0011 0011 [(52/1024) × (150mV/Rlim)], Minimum code. …. 11 1111 1111 [150mV/Rlim] |