JAJSFL2H March 2016 – November 2019 DRA722 , DRA724 , DRA725 , DRA726
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NOTE
For more information, see Timers chapter in the device TRM.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| timer1 | PWM output/event trigger input | IO | M4 / E21 |
| timer2 | PWM output/event trigger input | IO | N6 / F20 |
| timer3 | PWM output/event trigger input | IO | N1 / F21 |
| timer4 | PWM output/event trigger input | IO | P7 / D12 |
| timer5 | PWM output/event trigger input | IO | U2 / B12 |
| timer6 | PWM output/event trigger input | IO | T2 / A11 |
| timer7 | PWM output/event trigger input | IO | R3 / B13 |
| timer8 | PWM output/event trigger input | IO | P4 / A12 |
| timer9 | PWM output/event trigger input | IO | P9 / E14 |
| timer10 | PWM output/event trigger input | IO | N9 / A13 |
| timer11 | PWM output/event trigger input | IO | R4 / G14 |
| timer12 | PWM output/event trigger input | IO | N7 / F14 |
| timer13 | PWM output/event trigger input | IO | D18 |
| timer14 | PWM output/event trigger input | IO | E17 |
| timer15 | PWM output/event trigger input | IO | AC10 / B26 |
| timer16 | PWM output/event trigger input | IO | AB10 / C23 |