JAJSFL2H March 2016 – November 2019 DRA722 , DRA724 , DRA725 , DRA726
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
A 1.8-V LVCMOS-Compatible Clock Input can be used instead of the internal oscillator to provide the SYS_CLK2 clock input to the system. The external connections to support this are shown in, Figure 6-8. The xi_osc1 pin is connected to the 1.8-V LVCMOS-Compatible clock sources. The xo_osc1 pin is left unconnected. The vssa_osc1 pin is connected to board ground (vss).
Figure 6-8 1.8-V LVCMOS-Compatible Clock Input Table 6-7 summarizes the OSC1 input clock electrical characteristics.
| NAME | DESCRIPTION | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| f | Frequency | Range from 12 to 38.4 | MHz | ||
| CIN | Input capacitance | 2.819 | 3.019 | 3.219 | pF |
| IIN | Input current (3.3V mode) | 4 | 6 | 10 | µA |
| tsX | Start-up time(1) | See(2) | ms | ||
Table 6-8 details the OSC1 input clock timing requirements.
| NAME | DESCRIPTION | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| CK0 | 1 / tc(xiosc1) | Frequency, xi_osc1 | Range from 12 to 38.4 | MHz | |||
| CK1 | tw(xiosc1) | Pulse duration, xi_osc1 low or high | 0.45 × tc(xiosc1) | 0.55 × tc(xiosc1) | ns | ||
| tj(xiosc1) | Period jitter(1), xi_osc1 | 0.01 × tc(xiosc1)(3) | ns | ||||
| tR(xiosc1) | Rise time, xi_osc1 | 5 | ns | ||||
| tF(xiosc1) | Fall time, xi_osc1 | 5 | ns | ||||
| tj(xiosc1) | Frequency accuracy(2), xi_osc1 | Ethernet and MLB not used | ±200 | ppm | |||
| Ethernet RGMII and RMII using derived clock | ±50 | ||||||
| Ethernet MII using derived clock | ±100 | ||||||
| MLB using derived clock | ±50 | ||||||
Figure 6-9 xi_osc1 Input Clock