JAJSFL2H March 2016 – November 2019 DRA722 , DRA724 , DRA725 , DRA726
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 8-22 shows the stackup and feature sizes required for these types of PCIe connections.
| PARAMETER | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|
| Number of ground plane cuts allowed within PCIe routing region | - | - | 0 | Cuts |
| Number of layers between PCIe routing area and reference plane (1) | - | - | 0 | Layers |
| PCB Routing clearance | 4 | Mils | ||
| PCB Trace width | 4 | Mils |