JAJSE49B August 2017 – February 2018 DRV10987
PRODUCTION DATA.
The recommended operation voltage of the DRV10987 device is from 6.2 V to 28 V. The device is able to drive the motor within this VCC range.
If VCC goes higher than VOV_R, DRV10987 stops driving the motor and protects its own circuitry. When VCC drops below VOV_F, the DRV10987 device continues to operate the motor based on the user’s command. The overvoltage protection works as long as the VCC slew rate is more than 10 V/ms.