JAJSE49B August 2017 – February 2018 DRV10987
PRODUCTION DATA.
During the align state, the measured align current is dependent on the actual motor phase resistance and rDS(on) of the internal FETs. The relationship between measured align current and configured align current is derived from the actual motor phase resistance, configured motor phase resistance, and rDS(on).
where