JAJSE49B August 2017 – February 2018 DRV10987
PRODUCTION DATA.
The BEMF constant, Kt[6:0], describes the phase-to-phase BEMF voltage of the motor as a function of the motor velocity.
Figure 15 shows the measurement technique for this constant as used in the DRV10987 device.
Figure 15. Kt Definition
With the motor coasting, use an oscilloscope to capture the differential voltage waveform between any two phases. Derive the motor BEMF constant used by the DRV10987 device as shown in Equation 1.
where
The measured BEMF constant (Kt) must be converted to a 7-bit digital register value Kt[6:0] (combination of KtShift[2:0] and KtValue[3:0]) to program the BEMF constant value. The digital register value can be determined as follows:
The maximum Kt that can be programmed is 1760 mV/Hz. This represents a digital value of 1920 and an encoded Kt[6:0] value of 0x7Fh. The minimum Kt that can be programmed is 0.92 mV/Hz, which represents a digital value of 1 and an encoded Kt[6:0] value of 0x01h.
For convenience, the encoded value of Kt[6:0] may also be obtained from Table 4.
| Kt[6:0] {KtShift[2:0], KtValue[3:0]} | Kt (mV/Hz) | Kt [6:0] {KtShift[2:0], KtValue[3:0]} | Kt (mV/Hz) | Kt [6:0] {KtShift[2:0], KtValue[3:0]} | Kt (mV/Hz) | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| BINARY | HEX | BINARY | HEX | BINARY | HEX | |||||
| 000 0000 | 0x00 | 0 | 010 1000 | 0x28 | 29.44 | 101 1000 | 0x58 | 235.52 | ||
| 000 0001 | 0x01 | 0.92 | 010 1000 | 0x29 | 33.12 | 101 1000 | 0x59 | 264.96 | ||
| 000 0010 | 0x02 | 1.84 | 010 1000 | 0x2A | 36.8 | 101 1000 | 0x5A | 294.4 | ||
| 000 0011 | 0x03 | 2.76 | 010 1000 | 0x2B | 40.48 | 101 1000 | 0x5B | 323.84 | ||
| 000 0100 | 0x04 | 3.68 | 010 1000 | 0x2C | 44.16 | 101 1000 | 0x5C | 353.28 | ||
| 000 0101 | 0x05 | 4.6 | 010 1000 | 0x2D | 47.84 | 101 1000 | 0x5D | 382.72 | ||
| 000 0110 | 0x06 | 5.52 | 010 1000 | 0x2E | 51.52 | 101 1000 | 0x5E | 412.16 | ||
| 000 0111 | 0x07 | 6.44 | 010 1000 | 0x2F | 55.2 | 101 1000 | 0x5F | 441.6 | ||
| 000 1000 | 0x08 | 7.36 | 011 1000 | 0x38 | 58.88 | 110 1000 | 0x68 | 471.04 | ||
| 000 1001 | 0x09 | 8.28 | 011 1000 | 0x39 | 66.24 | 110 1000 | 0x69 | 529.92 | ||
| 000 1010 | 0x0A | 9.2 | 011 1000 | 0x3A | 73.6 | 110 1000 | 0x6A | 588.8 | ||
| 000 1011 | 0x0B | 10.12 | 011 1000 | 0x3B | 80.96 | 110 1000 | 0x6B | 647.68 | ||
| 000 1100 | 0x0C | 11.04 | 011 1000 | 0x3C | 88.32 | 110 1000 | 0x6C | 706.56 | ||
| 000 1101 | 0x0D | 11.96 | 011 1000 | 0x3D | 95.68 | 110 1000 | 0x6D | 765.44 | ||
| 000 1110 | 0x0E | 12.88 | 011 1000 | 0x3E | 103.04 | 110 1000 | 0x6E | 824.32 | ||
| 000 1111 | 0x0F | 13.8 | 011 1000 | 0x3F | 110.4 | 110 1000 | 0x6F | 883.2 | ||
| 001 1000 | 0x18 | 14.72 | 100 1000 | 0x48 | 117.76 | 111 1000 | 0x78 | 942.08 | ||
| 001 1001 | 0x19 | 16.56 | 100 1000 | 0x49 | 132.48 | 111 1000 | 0x79 | 1059.84 | ||
| 001 1010 | 0x1A | 18.4 | 100 1000 | 0x4A | 147.2 | 111 1000 | 0x7A | 1177.6 | ||
| 001 1011 | 0x1B | 20.24 | 100 1000 | 0x4B | 161.92 | 111 1000 | 0x7B | 1295.36 | ||
| 001 1100 | 0x1C | 22.08 | 100 1000 | 0x4C | 176.64 | 111 1000 | 0x7C | 1413.12 | ||
| 001 1101 | 0x1D | 23.92 | 100 1000 | 0x4D | 191.36 | 111 1000 | 0x7D | 1530.88 | ||
| 001 1110 | 0x1E | 25.76 | 100 1000 | 0x4E | 206.08 | 111 1000 | 0x7E | 1648.64 | ||
| 001 1111 | 0x1F | 27.6 | 100 1000 | 0x4F | 220.8 | 111 1000 | 0x7F | 1766.4 | ||