JAJSPN8C May 2012 – January 2023 DRV2665
PRODUCTION DATA
The DRV2665 device has a low-power standby mode through the I2C interface that puts the device in its lowest power state. This mode is entered when the standby bit (STANDBY) is set from low to high. When the STANDBY bit is set high, no other mode of operation is enabled. When the STANDBY bit transitions from high to low, the device is readied for operation and may receive data.