JAJSPN8C May 2012 – January 2023 DRV2665
PRODUCTION DATA
A typical application of the DRV2665 device is in a system that has external buttons which fire different haptic effects when pressed. Figure 8-2 shows a typical schematic of such a system. The buttons can be physical buttons, capacitive-touch buttons, or GPIO signals coming from the touch-screen system.
Effects in this type of system are programmable.