JAJSPN8C May 2012 – January 2023 DRV2665
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO.1 | ||
PUMP | 1 | P | Internal charge pump voltage |
VDD | 2 | P | 3- to 5.5-V supply input. A 1 µF-capacitor is required. |
FB | 3 | I | Boost feedback |
GND | 4, 5, 6 | P | Supply ground |
SW | 7, 8 | P | Internal boost switch pin |
NC | 9 | — | No connect |
BST | 10, 11 | P | Boost output voltage. A 0.1-µF capacitor is required. |
PVDD | 12 | P | High-voltage amplifier input voltage |
OUT+ | 13 | O | Positive haptic driver differential output |
OUT- | 14 | O | Negative haptic driver differential output |
REXT | 15 | I | Sets boost current limit. Resistor to ground. |
IN- | 16 | I | Negative analog input |
IN+ | 17 | I | Positive analog input |
SCL | 18 | I | I2C clock |
SDA | 19 | I/O | I2C data |
REG | 20 | O | 1.8-V regulator output. A 0.1-µF capacitor is required. |