JAJSPN8C May 2012 – January 2023 DRV2665
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VDD | Supply voltage | 3.3 | 5.5 | V | ||
VBST | Boost voltage | 15 | 105 | V | ||
VIN | Differential input voltage | 1.8 | V | |||
CL | Load capacitance | VBST = 105 V, Frequency = 500 Hz, VOUT = 200 VPP | 50 | nF | ||
VBST = 105 V, Frequency = 300 Hz, VOUT = 200 VPP | 100 | |||||
VBST = 80 V, Frequency = 300 Hz, VOUT = 150 VPP | 150 | |||||
VBST = 55 V, Frequency = 300 Hz, VOUT = 100 VPP | 330 | |||||
VBST = 30 V, Frequency = 300 Hz, VOUT = 50 VPP | 680 | |||||
VBST = 25 V, Frequency = 300 Hz, VOUT = 40 VPP | 1000 | |||||
VBST = 15 V, Frequency = 300 Hz, VOUT = 20 VPP | 3000 | |||||
REXT | Current limit control resistor | 6 | 35 | kΩ | ||
L | Inductance for boost converter | 3.3 | µH |