JAJSU28 March 2023 DRV8329-Q1
PRODUCTION DATA
The DRV8329-Q1 integrates a variety of circuits that contribute to total power losses. These power losses include standby power losses, GVDD power losses, and AVDD power losses.
At start-up and fault conditions, this current is much higher than normal running current; remember to take these peak currents and their duration into consideration.
The maximum amount of power that the device can dissipate depends on ambient temperature and heatsinking.