JAJSSZ1 December 2023 DRV8334
PRODUCTION DATA
In 3x PWM mode, the INHx pin controls output states of GHx and GLx. If SPI register bit DRVEN_x (x=A,B,C) is 0b, GHx and GLx are pulled low. INLx is not used by the device for PWM control. The corresponding INHx signal and DRVEN_x control the output state as listed in table.
DRVEN_x | INL | INHx | GLx | GHx |
---|---|---|---|---|
0 | X | X | L | L |
1 | X | 0 | H | L |
1 | X | 1 | L | H |