JAJSSZ1 December 2023 DRV8334
PRODUCTION DATA
The DRV8334 devices integrate high-performance low-side current sense amplifier for current measurements using low-side shunt resistors. Low-side current measurements are commonly used to implement overcurrent protection, external torque control, or brushless DC commutation with the external controller. The current sense amplifiers feature nine configurable gain settings between 5 and 40 V/V, which can be configured through SPI commands. The CSA output is referenced to the external voltage reference pin (VREF). The CSA output offset can be configured between 1/2 xVREF or 1/8 xVREF to support bidirectional or unidirectional current sensing as needed.