JAJSSZ1 December 2023 DRV8334
PRODUCTION DATA
The device integrates TDRIVE gate drive timing control to prevent parasitic dV/dt gate turn on of external MOSFETs. Strong pull-down ISTRONG current is enabled on the opposite MOSFET gate whenever a MOSFET is switching. The strong pulldown lasts for the TDRIVE duration. This feature helps to remove parasitic charge that couples into the MOSFET gate when the half-bridge switch-node voltage slews rapidly.