JAJSRP0 October 2023 DS320PR410
PRODUCTION DATA
In pin mode, the RX_DET = L1/L2/L4 sets the device in normal operation with PCIe state machine enabled. See RX Detect Control Registers in i2c mode. In the active PCIe mode, the PD pin is driven low in a system (for example, by PCIE connector PRSNTx# or fundamental reset PERST# signal). In active PCIe mode, the DS320PR410 redrives and equalizes PCIe Rx or Tx signals to provide better signal integrity.