JAJSRP0 October 2023 DS320PR410
PRODUCTION DATA
The DS320PR410 deploys an Rx detect state machine that governs the Rx detection cycle as defined in the PCI express specifications. At power up or after a manual PD toggle the redriver determines whether or not a valid PCI express termination is present at the far end receiver. The RX_DET pin of DS320PR410 provides additional flexibility for system designers to appropriately set the device in desired mode as provided in Table 7-3. If multiple DS320PR410 devices are used for a same PCI express link, then the PD pins from different devices can be shorted and driven together. For most applications the RX_DET pin can be left floating for default settings. In SMBus/I2C mode each channel can be configured independently.
| PD | RX_DET | Rx Impedance | COMMENTS |
|---|---|---|---|
| L | L0 | Always 50 Ω | PCI Express Rx detection state machine is disabled. Recommended for non PCIe interface use case where the DS320PR410 is used as buffer with equalization. |
| L | L1 | Pre Detect: Hi-Z Post Detect: 50 Ω. |
Outputs polls until 3 consecutive valid detections |
| L | L2 | Pre Detect: Hi-Z Post Detect: 50 Ω. |
Outputs polls until 2 consecutive valid detections |
| L | L3 | NA | Reserved |
| L | L4 (Float) | Pre Detect: Hi-Z Post Detect: 50 Ω. |
Tx polls every ≅150 µs until valid termination is detected. Rx impedance held at Hi-Z until detection. Reset by asserting PD high for 200 µs then low. |
| H | X | Hi-Z | Reset Channels 0-3 signal path and set their Rx impedance to Hi-Z |
In PCIe applications, the PD pin can be connected to PCIe sideband signals PERST# with inverted polarity or one or more appropriate PRSNTx# signals to achieve the desired RX detect functionality.