JAJSKM4A november 2020 – november 2020 DS90UB662-Q1
PRODUCTION DATA
The DS90UB662-Q1 is designed to support the Power-over-Coax (PoC) method of powering remote sensor systems. With this method, the power is delivered over the same medium (a coaxial cable) used for high-speed digital video data and bidirectional control and diagnostics data transmission. The method uses passive networks or filters that isolate the transmission line from the loading of the DC-DC regulator circuits and their connecting power traces on both sides of the link as shown in Figure 8-1.
The PoC networks' impedance of ≥ 1 kΩ over a specific frequency band is typically sufficient to isolate the transmission line from the loading of the regulator circuits provided good layout practices are followed and the PCB return loss requirements given in Table 8-3 are met. The lower limit of the frequency band is defined as ½ of the bidirectional control channel's frequency, fBC. The upper limit of the frequency band is the frequency of the forward high-speed channel, fFC.
Figure 8-7 shows a PoC network recommended for a 4G FPD-Link III consisting of DS90UB63x CSI-2 Serializer and DS90UB662-Q1 pair with the bidirectional channel operating at 50 Mbps (½ fBCC = 25 MHz) and the forward channel operating at 4.16 Gbps (fFC ≈ 2.1 GHz).
Table 8-1 lists essential components for this particular PoC network.
COUNT | REF DES | DESCRIPTION | PART NUMBER | MFR |
---|---|---|---|---|
1 | L1 | Inductor, 10 µH, 0.288 Ω maximum, 530
mA minimum (Isat, Itemp) 30-MHz SRF min, 3 mm × 3 mm, General-Purpose |
LQH3NPN100MJR | Murata |
Inductor, 10 µH, 0.288 Ω maximum, 530
mA minimum (Isat, Itemp) 30-MHz SRF min, 3 mm × 3 mm, AEC-Q200 |
LQH3NPZ100MJR | Murata | ||
Inductor, 10 µH, 0.360 Ω maximum, 450
mA minimum (Isat, Itemp) 30-MHz SRF min, 3.2 mm x 2.5 mm, AEC-Q200 |
NLCV32T-100K-EFD | TDK | ||
Inductor, 10 µH, 0.400 Ω typical, 550
mA minimum (Isat, Itemp) 39-MHz SRF typ, 3 mm × 3 mm, AEC-Q200 |
TYS3010100M-10 | Laird | ||
Inductor, 10 µH, 0.325 Ω maximum, 725
mA minimum (Isat, Itemp) 41-MHz SRF typ, 3 mm × 3 mm, AEC-Q200 |
TYS3015100M-10 | Laird | ||
3 | FB1-FB3 | Ferrite Bead, 1500 kΩ at 1 GHz, 0.5 Ω
maximum at DC 500 mA at 85°C, SM0603, General Purpose |
BLM18HE152SN1 | Murata |
Ferrite Bead, 1500 kΩ at 1 GHz, 0.5 Ω
maximum at DC 500 mA at 85°C, SM0603, AEC-Q200 |
BLM18HE152SZ1 | Murata |
Application report Sending Power over Coax in DS90UB913A Designs (SNLA224) discusses and defines the PoC networks in more detail.
lists essential components for this particular PoC network.
Count | Ref Des | Description | Part Number | MFR |
---|---|---|---|---|
1 | L1 | Inductor, 100 µH, 0.310 Ω max, 710 mA MIN (Isat, Itemp) 7.2 MHz SRF typ, 6.6 mm × 6.6 mm, AEC-Q200 | MSS7341-104ML | Coilcraft |
Inductor, 100 µH, 0.606 Ω max, 750 mA MIN (Isat, Itemp) 7.2 MHz SRF typ, 6.0 mm × 6.0 mm, AEC-Q200 | NRS6045T101MMGKV | Taiyo Yuden | ||
1 | L2 | Inductor, 4.7 µH, 0.350 Ω max, 700 mA MIN (Isat, Itemp) 160 MHz SRF typ, 3.8 mm × 3.8 mm, AEC-Q200 | 1008PS-472KL | Coilcraft |
Inductor, 4.7 µH, 0.130 Ω max, 830 mA MIN (Isat, Itemp), 70 MHz SRF typ, 3.2 mm × 2.5 mm, General Purpose | CBC3225T4R7MRV | Taiyo Yuden | ||
Inductor, 10 µH, 0.288 Ω max, 530 mA MIN (Isat, Itemp) 30 MHz SRF min, 3 mm × 3 mm, AEC-Q200 | LQH3NPZ100MJR | Murata | ||
1 | FB1 | Ferrite Bead, 1500 kΩ at 1 GHz, 0.5 Ω max at DC 500 mA at 85°C, SM0603, General Purpose | BLM18HE152SN1 | Murata |
Ferrite Bead, 1500 kΩ at 1 GHz, 0.5 Ω max at DC 500 mA at 85°C, SM0603, AEC-Q200 | BLM18HE152SZ1 | Murata |
Application report https://www.ti.com/lit/an/snla224/snla224.pdf?ts=1602885821293 (SNLA224) discusses and defines the PoC networks in more detail.
In addition to the PoC network components selection, their placement and layout play a critical role as well.
The suggested characteristics for single-ended PCB traces (microstrips or striplines) for serializer or deserializer boards are detailed in Table 8-3. The effects of the PoC networks need to be accounted for when testing the traces for compliance to the suggested limits.
PARAMETER | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
Ltrace | Single-ended PCB trace length from the device pin to the connector pin | 5 | cm | |||
Ztrace | Single-ended PCB trace characteristic impedance | 45 | 50 | 55 | Ω | |
Zcon | Connector (mounted) characteristic impedance | 40 | 50 | 62.5 | Ω | |
RL | Return Loss, S11 | ½ fBC < f < 0.1 GHz | –20 | dB | ||
0.1 GHz < f < 1 GHz (f in GHz) | –12 + 8 × log(f) | dB | ||||
1 GHz < f < fFC | –12 | dB | ||||
IL | Insertion Loss, S12 | f < 0.5 GHz | –0.35 | dB | ||
f = 1 GHz | –0.6 | dB | ||||
f = 2.1 GHz | –1.2 | dB |
The VPOC noise must be kept to 10 mVp-p or lower on the source / deserializer side of the system. The VPOC fluctuations on the serializer side, caused by the sensor's transient current draw and the DC resistance of cables and PoC components, must be kept at minimum as well. Increasing the VPOC voltage and adding extra decoupling capacitance (> 10 µF) help reduce the amplitude and slew rate of the VPOC fluctuations.
Figure 8-3 shows a PoC network recommended for a "2G" FPD-Link III consisting of a DS90UB633A-Q1 serializer and DS90UB662-Q1 with the bidirectional channel operating at the data rate of 2.5 Mbps (½ fBC = 1.25 MHz) and the forward channel operating at the data rate as high as 1.87 Gbps (fFC ≈ 1 GHz).