JAJSKM4A november 2020 – november 2020 DS90UB662-Q1
PRODUCTION DATA
The DS90UB662-Q1 implements High-Speed mode to forward CSI-2 Low Level Protocol data. This includes features as described in the Low Level Protocol section of the MIPI CSI-2 Specification. It supports short and long packet formats.
The feature set of the protocol layer implemented by the CSI-2 TX is:
Figure 7-7 shows the CSI-2 protocol layer with short and long packets.