JAJSKM4A november 2020 – november 2020 DS90UB662-Q1
PRODUCTION DATA
RX port-specific register. The FPD-Link III Port Select register 0x4C configures which unique Rx port registers can be accessed by I2C read and write commands.
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7 | RESERVED | - | 0 | Reserved |
6 | RESERVED | - | 0 | Reserved |
5 | SER_BIST_ACT | R | 0 | Serializer BIST active This register indicates the Serializer is in BIST mode. If the Deserializer is not in BIST mode, this could indicate an error condition. |
4:2 | RESERVED | - | 0x0 | Reserved |
1 | FORCE_BC_ERRORS | R/W | 0 | This bit introduces continuous errors into Back channel frame. |
0 | FORCE_1_BC_ERROR | R/W/SC | 0 | This bit introduces one error into Back channel frame. Self clearing bit. |