JAJSKM4A november 2020 – november 2020 DS90UB662-Q1
PRODUCTION DATA
RX port-specific register. The FPD-Link III Port Select register 0x4C configures which unique Rx port registers can be accessed by I2C read and write commands.
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7 | GPIO3_FALL_IE | W | 0 | GPIO3 Fall Interrupt Enable If this bit is set, an interrupt will be generated based on detection of a falling edge on GPIO3. |
6 | GPIO3_RISE_IE | W | 0 | GPIO3 Rise Interrupt Enable If this bit is set, an interrupt will be generated based on detection of a rising edge on GPIO3. |
5 | GPIO2_FALL_IE | W | 0 | GPIO2 Fall Interrupt Enable If this bit is set, an interrupt will be generated based on detection of a falling edge on GPIO2. |
4 | GPIO2_RISE_IE | W | 0 | GPIO2 Rise Interrupt Enable If this bit is set, an interrupt will be generated based on detection of a rising edge on GPIO2. |
3 | GPIO1_FALL_IE | W | 0 | GPIO1 Fall Interrupt Enable If this bit is set, an interrupt will be generated based on detection of a falling edge on GPIO1. |
2 | GPIO1_RISE_IE | W | 0 | GPIO1 Rise Interrupt Enable If this bit is set, an interrupt will be generated based on detection of a rising edge on GPIO1. |
1 | GPIO0_FALL_IE | W | 0 | GPIO0 Fall Interrupt Enable If this bit is set, an interrupt will be generated based on detection of a falling edge on GPIO0. |
0 | GPIO1_RISE_IE | W | 0 | GPIO3 Rise Interrupt Enable If this bit is set, an interrupt will be generated based on detection of a rising edge on GPIO0. |