JAJSN53A February 2012 – December 2021 INA230
PRODUCTION DATA
If averaging is enabled, this register displays the averaged value.
BIT # | D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BIT NAME | PD15 | PD14 | PD13 | PD12 | PD11 | PD10 | PD9 | PD8 | PD7 | PD6 | PD5 | PD4 | PD3 | PD2 | PD1 | PD0 |
POR VALUE | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
The Power register LSB is internally programmed to equal 25 times the programmed value of the Current_LSB.
The Power register records power in watts by multiplying the decimal values of the current register with the decimal value of the bus voltage register according to Equation 4.