JAJSHG2C May 2019 – August 2022 INA293-Q1
PRODUCTION DATA
The INA293-Q1 operates with high performance across the entire valid VSENSE range. The zero-drift input architecture of the INA293-Q1 provides the low offset voltage and low offset drift needed to measure low VSENSE levels accurately across the wide operating temperature of –40 °C to +125 °C. Low VSENSE operation is particularly beneficial when using low ohmic shunts for low current measurements, as power losses across the shunt are significantly reduced.