JAJSHG2C May 2019 – August 2022 INA293-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT | ||||||
VCM | Common-mode input range(1) | TA = -40°C to +125°C | –4 | 110 | V | |
CMRR | Common-mode rejection ratio, input referred | -4 V ≤ VCM ≤ 110 V, TA = -40°C to +125°C | 140 | 160 | dB | |
f = 50 kHz | 85 | dB | ||||
Vos | Offset voltage, input referred | INA293x1-Q1 | ±30 | ±150 | µV | |
INA293x2-Q1 | ±15 | ±80 | ||||
INA293x3-Q1 | ±10 | ±50 | ||||
INA293x4-Q1 | ±5 | ±30 | ||||
INA293x5-Q1 | ±2 | ±20 | ||||
dVos/dT | Offset voltage drift | TA = -40℃ to +125℃, INA293x1-Q1, INA293x2-Q1, INA293x3-Q1 | ±0.05 | ±0.5 | µV/℃ | |
TA = -40℃ to +125℃, INA293x4-Q1, INA293x5-Q1 | ±0.025 | ±0.25 | ||||
PSRR | Power supply rejection ratio, input referred | INA293x1-Q1, 2.7 V ≤ VS ≤ 20 V, TA = -40°C to +125°C |
±1 | ±8 | µV/V | |
INA293x2-Q1, INA293x3-Q1, 2.7 V ≤ VS ≤ 20 V, TA = -40°C to +125°C | ±0.3 | ±3 | ||||
INA293x4-Q1, INA293x5-Q1, 2.7 V ≤ VS ≤ 20 V, TA = -40°C to +125°C | ±0.1 | ±1 | ||||
IB | Input bias current | IB+, VSENSE = 0 V | 10 | 20 | 30 | uA |
IB-, VSENSE = 0 V | 10 | 20 | 30 | uA | ||
OUTPUT | ||||||
G | Gain | INA293x1-Q1 | 20 | V/V | ||
INA293x2-Q1 | 50 | V/V | ||||
INA293x3-Q1 | 100 | V/V | ||||
INA293x4-Q1 | 200 | V/V | ||||
INA293x5-Q1 | 500 | V/V | ||||
GERR | Gain error | GND + 50 mV ≤ VOUT ≤ VS – 200 mV | ±0.02 | ±0.15 | % | |
TA = -40°C to +125°C | ±1 | ±10 | ppm/°C | |||
NLERR | Nonlinearity error | 0.01 | % | |||
Maximum capacitive load | No sustained oscillations, no isolation resistor | 500 | pF | |||
VOLTAGE OUTPUT | ||||||
Swing to Vs (Power supply rail) | RLOAD = 10 kΩ, TA = -40°C to +125°C | Vs – 0.07 | Vs – 0.15 | V | ||
Swing to ground | RLOAD = 10 kΩ, VSENSE = 0 V, TA = -40°C to +125°C | 0.005 | 0.02 | V | ||
FREQUENCY RESPONSE | ||||||
BW | Bandwidth | INA293x1-Q1, CLOAD = 5 pF, VSENSE = 200 mV |
1300 | kHz | ||
INA293x2-Q1, CLOAD = 5 pF, VSENSE = 80 mV |
1300 | |||||
INA293x3-Q1, CLOAD = 5 pF, VSENSE = 40 mV |
1000 | |||||
INA293x4-Q1, CLOAD = 5 pF, VSENSE = 20 mV |
900 | |||||
INA293x5-Q1, CLOAD = 5 pF, VSENSE = 8 mV |
900 | |||||
SR | Slew rate | Rising edge | 2.5 | V/µs | ||
Settling time | VOUT = 4 V ± 0.1 V step, Output settles to 0.5% | 10 | µs | |||
VOUT = 4 V ± 0.1 V step, Output settles to 1% | 5 | |||||
VOUT = 4 V ± 0.1 V step, Output settles to 5% | 1 | |||||
NOISE | ||||||
Ven | Voltage noise density | 50 | nV/√Hz | |||
POWER SUPPLY | ||||||
Vs | Supply voltage | TA = –40°C to +125°C | 2.7 | 20 | V | |
IQ | Quiescent current | 1.5 | 2 | mA | ||
TA = -40°C to +125°C | 2.25 | mA |