JAJSHG2C May 2019 – August 2022 INA293-Q1
PRODUCTION DATA
The INA293-Q1 gain error is < 0.15% at room temperature, with a maximum drift of 10 ppm/°C over the full temperature range of –40°C to +125°C. The INA293-Q1 is available in multiple gain options of 20 V/V, 50 V/V, 100 V/V, 200 V/V, and 500 V/V, which the system designer should select based on their desired signal-to-noise ratio and other system requirements.
The INA293-Q1 closed-loop gain is set by a precision, low drift internal resistor network. The ratio of these resistors are excellently matched, while the absolute values may vary significantly. Adding additional resistance around the INA293-Q1 to change the effective gain is not recommended, however, because of this variation. The typical values of the gain resistors are described in Table 7-1.
GAIN | R1 | RL |
---|---|---|
20 (V/V) | 25 kΩ | 500 kΩ |
50 (V/V) | 10 kΩ | 500 kΩ |
100 (V/V) | 10 kΩ | 1000 kΩ |
200 (V/V) | 5 kΩ | 1000 kΩ |
500 (V/V) | 2 kΩ | 1000 kΩ |