JAJSHG2C May 2019 – August 2022 INA293-Q1
PRODUCTION DATA
With a bandwidth of 1.3 MHz at a gain of 20 V/V and a slew rate of 2.5 V/µs, the INA293-Q1 is specifically designed for detecting and protecting applications from fast inrush currents. As shown in Table 7-2, the INA293-Q1 responds in less than 2 µs for a system measuring a 75-A threshold on a 2-mΩ shunt.
PARAMETER | EQUATION | INA293-Q1 AT VS = 5 V | |
---|---|---|---|
G | Gain | 20 V/V | |
IMAX | Maximum current | 100 A | |
IThreshold | Threshold current | 75 A | |
RSENSE | Current sense resistor value | 2 mΩ | |
VOUT_MAX | Output voltage at maximum current | VOUT_MAX = IMAX × RSENSE × G | 4 V |
VOUT_THR | Output voltage at threshold current | VOUT_THR = ITHR × RSENSE × G | 3 V |
SR | Slew rate | 2.5 V/µs | |
Output response time | Tresponse= VOUT_THR / SR | < 2 µs |