JAJSMX0 September 2020 INA848
PRODUCTION DATA
The INA848 has a single functional mode and is operational when the power supply voltage is greater than 4.5 V (±2.25 V). The maximum power-supply voltage for the INA848 is 36 V (±18 V).