JAJSMX0 September 2020 INA848
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| INPUT | |||||||
| VOSI | Input offset voltage | ±10 | ±35 | µV | |||
| TA = –40°C to +125°C(1) | ±80 | ||||||
| Input offset voltage drift | TA = –40°C to +125°C | ±0.1 | ±0.45 | µV/°C | |||
| PSRR | Power-supply rejection ratio | ±4 V ≤ (VS) ≤ ±18 V | 125 | 150 | dB | ||
| Zin | Input impedance | 1 || 7 | GΩ || pF | ||||
| RFI filter, –3-dB frequency | 250 | MHz | |||||
| VCM | Operating input voltage(3) | VS = ±4 V to ±18 V | (–VS) + 2.5 | (+VS) – 2.5 | V | ||
| VS = ±4 V to ±18 V, TA = –40°C to +125°C | See Figure 7-9 | ||||||
| CMRR | Common-mode rejection ratio | At dc to 60 Hz, RTI (–VS) + 2.5 V < VCM < (+VS) – 2.5 V |
132 | 150 | dB | ||
| At 50 kHz, RTI (–VS) + 2.5 V < VCM < (+VS) – 2.5 V |
110 | ||||||
| BIAS CURRENT | |||||||
| IB | Input bias current | VCM = VS / 2 | 25 | 50 | nA | ||
| Input bias current dift | TA = –40°C to +125°C | 40 | pA/℃ | ||||
| IOS | Input offset current | VCM = VS / 2 | 2 | 10 | nA | ||
| Input offset current drift | TA = –40°C to +125°C | 10 | pA/℃ | ||||
| NOISE VOLTAGE | |||||||
| eNI | Input voltage noise | f = 1 kHz, RS = 0 Ω | 1.3 | 1.5(2) | nV/√Hz | ||
| fB = 0.1 Hz to 10 Hz, RS = 0 Ω | 55 | nVPP | |||||
| In | Input current noise | f = 1 kHz | 1.85 | pA/√Hz | |||
| fB = 0.1 Hz to 10 Hz | 75 | pAPP | |||||
| GAIN | |||||||
| G | First stage gain | 200 | V/V | ||||
| Subtractor stage gain | 10 | V/V | |||||
| GE | Total gain error | VO = ±10 V | 0.05 | 0.15(1) (2) | % | ||
| Total gain drift | TA = –40°C to +125°C | 5(1) (2) | ppm/°C | ||||
| Total gain nonlinearity | VO = –10 V to +10 V, no load | 10 | ppm | ||||
| THD+N | Total harmonic distortion and noise | f = 20 kHz, VO = 10 Vpp | –109 | dBc | |||
| HD2 | Second-order harmonic distortion | f = 20 kHz, VO = 10 Vpp | –112 | dBc | |||
| HD3 | Third-order harmonic distortion | f = 20 kHz, VO = 10 Vpp | –119 | dBc | |||
| THD+N | Total harmonic distortion and noise | RL = 1 MΩ, f = 20 kHz, VO = 10 Vpp | –111 | dBc | |||
| HD2 | Second-order harmonic distortion | RL = 1 MΩ, f = 20 kHz, VO = 10 Vpp | –117 | dBc | |||
| HD3 | Third-order harmonic distortion | RL = 1 MΩ, f = 20 kHz, VO = 10 Vpp | –118 | dBc | |||
| OUTPUT | |||||||
| Output voltage swing | (–VS) + 0.15 | (+VS) – 0.15 | V | ||||
| CL | Load capacitance | In stable condition | 1000 | pF | |||
| ISC | Short-circuit current | Continuous to VS / 2 | ±30 | mA | |||
| FREQUENCY RESPONSE | |||||||
| BW | Bandwidth, –3 dB | 2.8 | MHz | ||||
| SR | Slew rate | VSTEP = 10 V | 35(1) | 45 | V/µs | ||
| tS | Settling time | 0.01%, VSTEP = 10 V | 0.5 | µs | |||
| 0.001%, VSTEP = 10 V | 0.9 | ||||||
| REFERENCE INPUT | |||||||
| RIN | Input impedance | 132 | kΩ | ||||
| IIN | Input current | 6.5 | µA | ||||
| Reference input voltage | –VS | +VS | V | ||||
| Gain to output | 1 | V/V | |||||
| Reference gain error | 0.01 | % | |||||
| FILTER INPUTS | |||||||
| RFIL | Input impedance, filter terminal | 6 | kΩ | ||||
| Voltage range, filter terminal | –VS | +VS | V | ||||
| POWER SUPPLY | |||||||
| IQ | Quiescent current | VIN = 0 V | 6.2 | 6.6 | mA | ||
| TA = –40°C to +85°C | 7.9 | ||||||
| TA = –40°C to +125°C | 8.8 | ||||||