JAJSJM0B june 2021 – april 2023 JFE150
PRODUCTION DATA
The circuit configuration used for noise measurements is seen in Figure 7-1. The nominal IDS current is configured in the schematic by calibrating V–. After IDS is fixed, the VDS voltage is set by calibrating V+. For input-referred noise data, the gain of the circuit is calibrated from VIN to VOUT and used for the input-referred gain calculation.
Figure 7-1 AC Measurement Reference Schematic