JAJSJM0B june 2021 – april 2023 JFE150
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| NOISE | |||||||
| en | Input-referred voltage noise density | IDS = 100 µA , VDS = 5 V | f = 10 Hz | 3 | nV/√Hz | ||
| f = 1 kHz | 2 | ||||||
| IDS = 2 mA, VDS = 5 V | f = 10 Hz | 1.6 | |||||
| f = 1 kHz | 0.9 | ||||||
| IDS = 5 mA, VDS = 5 V | f = 10 Hz | 1.8 | |||||
| f = 1 kHz | 0.8 | ||||||
| Input-referred voltage noise | f = 0.1 Hz to 10 Hz, VDS = 5 V |
IDS = 100 µA | 0.19 | µVPP | |||
| IDS = 2 mA | 0.09 | ||||||
| IDS = 5 mA | 0.13 | ||||||
| ei | Input current noise | f = 1 kHz, VDS = 5 V | 1.8 | fA/√Hz | |||
| INPUT CURRENT | |||||||
| IG | Input gate current | VDS = 2 V, VGS = –0.7 V, VVCH = 5 V, VVCL = –5 V | 0.2 | ±10 | pA | ||
| VDS = 0 V, VGS = –30 V | 0.2 | ||||||
| TA = –40°C to +85°C | ±2000 | ||||||
| TA = –40°C to +125°C | ±10000 | ||||||
| INPUT VOLTAGE | |||||||
| VGSS | Gate-to-source breakdown voltage | VDS = 0 V, |IG| < 100 µA | −40 | V | |||
| VGSC | Gate-to-source cutoff voltage | VDS = 10 V, IDS = 0.1 µA | −1.5 | −1.2 | −0.9 | V | |
| VGS | Gate-to-source voltage | IDS = 100 µA | –1.3 | –0.7 | V | ||
| IDS = 2 mA | –1.1 | –0.5 | |||||
| INPUT IMPEDANCE | |||||||
| RIN | Gate input resistance | VGS = –5 V to 0 V, VDS = 0 V | 1 | TΩ | |||
| CISS | Input capacitance | VDS = 0 V | 30 | pF | |||
| VDS = 5 V | 24 | ||||||
| CRSS | Reverse transfer capacitance | VDS = 0 V | 7 | ||||
| OUTPUT | |||||||
| IDSS | Drain-to-source saturation current | VDS = 10 V, VGS = 0 V | 24 | 35 | 46 | mA | |
| TA = –40°C to +125°C | 22 | 57 | |||||
| gm | Transconductance | IDS = 100 µA | 3 | mS | |||
| IDS = 2 mA | 18 | ||||||
| GFS | Full conduction transconductance | VDS = 10 V, VGS = 0 V | 55 | 68 | 80 | mS | |
| VDSS | Drain-to-source breakdown voltage | |IDS| < 100 µA, VGS = –2 V | 40 | V | |||
| COSS | Output capacitance | VDS = 5 V | 8 | pF | |||