JAJSLU2 October 2021 LM117HVQML-SP
PRODUCTION DATA
PIN | I/O(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | TO-39 (NDT) | CFP SOIC (NAC) | ||
ADJ | 2 | 3 | – | Adjust pin. |
VIN | 1 | 5 | I | Input voltage pin for the regulator. |
VOUT | 3, CASE | 12 | O | Output voltage pin for the regulator. |
OUTPUT/SENSE | – | 13 | – | Used to sense the output voltage. Must be connected to VOUT for proper operation. |
N/C | – | 1, 2, 4, 6, 7, 8, 9, 10, 11, 14, 15, 16 | – | No connection. These pins have no internal connections and may be grounded or left floating. They may also be connected to the board heatsink and used for thermal dissipation. |