JAJSLU2 October 2021 LM117HVQML-SP
PRODUCTION DATA
The following conditions apply, unless otherwise specified. VDiff = (VI − VO), IL = 8 mA, VO = 1.25 V (nominal), over operating temperature range (T = –55°C to 125°C).
PARAMETER | TEST CONDITIONS (1) | SUBGROUP (2) | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VRef | Reference voltage | VDiff = 3 V | 1 | 1.2 | 1.3 | V | |
25°C, Post-radiation |
1 | 1.45 | |||||
VDiff = 3.3 V | 2, 3 | 1.2 | 1.3 | ||||
VDiff = 40 V | 1, 2, 3 | 1.2 | 1.3 | ||||
25°C, Post-radiation |
1 | 1.45 | |||||
VRLine | Line regulation | 3 V ≤ VDiff ≤ 40 V, VO = VRef |
25°C | 1 | –8.64 | 8.64 | mV |
25°C, Post-radiation |
1 | –40 | 40 | ||||
3.3 V ≤
VDiff ≤ 40 V, VO = VRef |
125°C, –55°C | 2, 3 | –18 | 18 | |||
40 V ≤
VDiff ≤ 60 V, IL = 60 mA |
25°C | 1 | –25 | 25 | |||
VRLoad | Load regulation | VDiff = 3 V, 10 mA ≤ IL ≤ 500 mA |
25°C | 1 | –15 | 15 | mV |
25°C, Post-radiation |
1 | –27 | 27 | ||||
VDiff = 3.3 V, 10 mA ≤ IL ≤ 500 mA |
125°C, –55°C | 2, 3 | –15 | 15 | |||
VDiff = 40 V, 10 mA ≤ IL ≤ 150 mA |
25°C | 1 | –15 | 15 | |||
VDiff = 40 V, 10 mA ≤ IL ≤ 100 mA |
125°C, –55°C | 2, 3 | –15 | 15 | |||
VRTh | Thermal regulation | VDiff = 40 V, IL = 150 mA, t = 20 ms |
25°C | 1 | 6 | mV | |
IAdj | Adjust pin current | VDiff = 3 V | 25°C | 1 | 100 | µA | |
VDiff = 3.3 V | 125°C, –55°C | 2, 3 | 100 | ||||
VDiff = 40 V | 1, 2, 3 | 100 | |||||
ΔIAdj/ Line | Adjust pin current change | 3 V ≤ VDiff ≤ 40 V | 25°C | 1 | –5 | 5 | µA |
3.3 V ≤ VDiff ≤ 40 V | 125°C, –55°C | 2, 3 | –5 | 5 | |||
ΔIAdj / Load | Adjust pin current change | VDiff = 3 V, 10 mA ≤ IL ≤ 500 mA |
25°C | 1 | –5 | 5 | µA |
VDiff = 3.3 V, 10 mA ≤ IL ≤ 500 mA |
125°C, –55°C | 2, 3 | –5 | 5 | |||
VDiff = 40 V, 10 mA ≤ IL ≤ 150 mA |
25°C | 1 | –5 | 5 | |||
VDiff = 40 V, 10 mA ≤ IL ≤ 100 mA |
125°C, –55°C | 2, 3 | –5 | 5 | |||
IQ | Minimum load current | VDiff = 3 V VO = 1.7 V |
25°C | 1 | 5 | mA | |
VDiff = 3.3 V VO = 1.7 V |
125°C, –55°C | 2, 3 | 5 | ||||
VDiff = 40 V VO = 1.7 V |
1, 2, 3 | 5 | |||||
VDiff = 60 V VO = 1.7 V |
25°C | 1 | 8.2 | ||||
IOS | Output short circuit current | VI = 4.25 V | 25°C | 1 | 0.5 | 1.8 | A |
VI = 60 V | 25°C | 1 | 0 | 0.4 | |||
ΔVI / ΔVO | Ripple rejection | VI = 6.25 V, IL = 125 mA, eI = 1 VRMS, ƒ = 120 Hz |
25°C | 4 | 66 | dB | |
25°C Post-radiation |
4 | 55 |