JAJSER7D November   2018  – January 2019 LMG1210

PRODUCTION DATA.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
    1.     Device Images
      1.      代表的なアプリケーションの概略図
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
    6. 7.6 Switching Characteristics
    7. 7.7 Typical Characteristics
    8. 7.8 Timing Diagrams
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Bootstrap Diode Operation
      2. 8.3.2 LDO Operation
      3. 8.3.3 Dead Time Selection
      4. 8.3.4 Overtemperature Protection
      5. 8.3.5 High-Performance Level Shifter
      6. 8.3.6 Negative HS Voltage Handling
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
        1. 9.2.2.1 Bypass Capacitor
        2. 9.2.2.2 Bootstrap Diode Selection
        3. 9.2.2.3 Handling Ground Bounce
        4. 9.2.2.4 Independent Input Mode
        5. 9.2.2.5 Computing Power Dissipation
      3. 9.2.3 Application Curves
    3. 9.3 Do's and Don'ts
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 ドキュメントのサポート
      1. 12.1.1 関連資料
    2. 12.2 ドキュメントの更新通知を受け取る方法
    3. 12.3 コミュニティ・リソース
    4. 12.4 商標
    5. 12.5 静電気放電に関する注意事項
    6. 12.6 Glossary
  13. 13メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
  • RVR|19
サーマルパッド・メカニカル・データ
発注情報

LDO Operation

An internal LDO allows the driver to run off higher voltages from 6 V to 18 V and regulates the supply to 5 V, so the LMG1210 can run off of higher input voltages with wide tolerances. To maintain stability of the internal LDO, care must be taken to make sure a capacitor of at least 0.3 µF from VDD to VSS with an ESR below 500 mΩ is used. A high-quality ceramic capacitor with an X7R dielectric is recommended. There is no maximum limit on the capacitance allowed on the output of the LDO.

If the input supply is already 5 V ±5%, then the LDO can be bypassed. This is achieved by connecting the 5 V supply directly to the VDD pin. The VIN pin should be tied to the VDD pin, and the capacitor on the VIN pin can be removed. Do not ground the VIN pin.