JAJSEA6B December 2017 – February 2019 LMH5401-SP
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Voltage | Power supply | 5.5 | V | |
| Input voltage | (VS–) – 0.7 | (VS+) + 0.7 | ||
| Current | Input current | 10 | mA | |
| Output current (sourcing or sinking) OUT+, OUT– | 100 | |||
| Continuous power dissipation | See Thermal Information table | |||
| Temperature | Maximum junction temperature, TJ | 150 | °C | |
| Maximum junction temperature, continuous operation, long-term reliability | 125 | |||
| Storage, Tstg | –65 | 150 | ||