SNAS642A June   2014  – July 2014 LMK00804B

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Simplified Schematic
  5. 5 Device Comparison Table
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1  Pin Characteristics
    2. 7.2  Absolute Maximum Ratings
    3. 7.3  Handling Ratings
    4. 7.4  Recommended Operating Conditions
    5. 7.5  Thermal Information
    6. 7.6  Power Supply Characteristics
    7. 7.7  LVCMOS / LVTTL DC Characteristics
    8. 7.8  Differential Input DC Characteristics
    9. 7.9  Electrical Characteristics (VDDO = 3.3 V ± 5%)
    10. 7.10 Electrical Characteristics (VDDO = 2.5 V ± 5%)
    11. 7.11 Electrical Characteristics (VDDO = 1.8 V ± 0.15 V)
    12. 7.12 Electrical Characteristics (VDDO = 1.5 V ± 5%)
    13. 7.13 Typical Characteristics
  8. 8 Parameter Measurement Information
  9. 9 Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
      1. 9.2.1 25
    3. 9.3 Feature Description
      1. 9.3.1 Clock Enable Timing
    4. 9.4 Device Functional Modes
      1. 9.4.1 Clock Input Function
  10. 10Applications and Implementation
    1. 10.1 Application Information
    2. 10.2 Output Clock Interface Circuit
    3. 10.3 Input Detail
    4. 10.4 Input Clock Interface Circuits
    5. 10.5 Typical Applications
      1. 10.5.1 Design Requirements
      2. 10.5.2 Detailed Design Procedure
      3. 10.5.3 Application Curves
        1. 10.5.3.1 System-Level Phase Noise and Additive Jitter Measurement
    6. 10.6 Do's and Don'ts
      1. 10.6.1 Power Considerations
      2. 10.6.2 Recommendations for Unused Input and Output Pins
      3. 10.6.3 Input Slew Rate Considerations
  11. 11Power Supply Recommendations
    1. 11.1 Power Supply Considerations
      1. 11.1.1 Power-Supply Filtering
      2. 11.1.2 Thermal Management
  12. 12Layout
    1. 12.1 Layout Guidelines
      1. 12.1.1 Ground Planes
      2. 12.1.2 Power Supply Pins
      3. 12.1.3 Differential Input Termination
      4. 12.1.4 LVCMOS Input Termination
      5. 12.1.5 Output Termination
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Device Support
    2. 13.2 Trademarks
    3. 13.3 Electrostatic Discharge Caution
    4. 13.4 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

7 Specifications

7.1 Pin Characteristics

MIN TYP MAX UNIT
CIN Input Capacitance 1 pF
RPU Input Pullup Resistance 51 kΩ
RPD Input Pulldown Resistance 51 kΩ
CPD Power Dissipation Capacitance (per output) 2 pF
ROUT Output impedance 7 Ω

7.2 Absolute Maximum Ratings(1)(2)

Over operating free-air temperature range (unless otherwise noted)
MIN TYP MAX UNIT
VDD Core Supply Voltage –0.3 3.6 V
VDDO Output Supply Voltage –0.3 3.6 V
VIN Input Voltage Range –0.3 VDD
+0.3
V
TJ Junction Temperature 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) If Military/Aerospace specified devices are required, please contact the Texas Instruments Sales Office/Distributors for availability and specifications.

7.3 Handling Ratings

MIN MAX UNIT
Tstg Storage temperature range –65 150 °C
V(ESD) Electrostatic discharge(3) Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) 1000 V
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) 250
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.
(3) Electrostatic discharge (ESD) to measure device sensitivity and immunity to damage caused by assembly line electrostatic discharges in to the device.

7.4 Recommended Operating Conditions

Over operating free-air temperature range (unless otherwise noted)
MIN TYP MAX UNIT
VDD Core Supply Voltage 3.135 3.3 3.465 V
VDDO Output Supply Voltage 3.135 3.3 3.465 V
2.375 2.5 2.625
1.65 1.8 1.95
1.425 1.5 1.575
TA Ambient Temperature -40 85 °C
TJ Junction Temperature 125 °C

7.5 Thermal Information

Over operating free-air temperature range (unless otherwise noted)
THERMAL METRIC(1) MIN TYP MAX UNIT
R θJA Package Thermal Impedance, Junction to Air (0 LFPM) 116 °C/W
(1) For more information about traditional and new thermal metrics, see the IC Package Thermal Metrics application report, SPRA953.

7.6 Power Supply Characteristics

Over operating free-air temperature range (unless otherwise noted)
PARAMETER MIN TYP MAX UNIT
IDD Power Supply Current through VDD 21 mA
IDDO Power Supply Current through VDDO 5 mA

7.7 LVCMOS / LVTTL DC Characteristics

Over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VIH Input High Voltage CLK_EN,

CLK_SEL, OE

2 VDD + 0.3 V
LVCMOS_CLK 2 VDD + 0.3 V
VIL Input Low Voltage CLK_EN,

CLK_SEL, OE

–0.3 0.8 V
LVCMOS_CLK –0.3 1.3
IIH Input High Current CLK_EN,

CLK_SEL, OE

VDD = 3.465 V,
VIN = 3.465 V
5 µA
LVCMOS_CLK VDD = 3.465 V,
VIN = 3.465 V
150
IIL Input Low Current CLK_EN,

CLK_SEL, OE

VDD = 3.465 V,
VIN = 0 V
–150 µA
LVCMOS_CLK VDD = 3.465 V,
VIN = 0 V
–5
VOH Output High Voltage(1) VDDO = 3.3 V ± 5% 2.6 V
VDDO = 2.5 V ± 5% 1.8
VDDO = 1.8 V ± 0.15 V 1.5
VDDO = 1.5 V ± 5% VDDO – 0.3
VOL Output Low Voltage(1) VDDO = 3.3 V ± 5% 0.5 V
VDDO = 2.5 V ± 5% 0.5
VDDO = 1.8 V ± 0.15 V 0.4
VDDO = 1.5 V ± 5% 0.35
IOZL Output Hi-Z Current Low –5 µA
IOZH Output Hi-Z Current High 5
(1) Outputs terminated with 50 Ω to VDDO/2.

7.8 Differential Input DC Characteristics

Over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VID Differential Input Voltage Swing,
(VIH-VIL)(1)
0.15 1.3 V
VICM Input Common Mode Voltage(1)(2) 0.5 VDD – 0.85 V
IIH Input High Current(3) nCLK VDD = 3.465 V,
VIN = 3.465 V
150 µA
CLK VDD = 3.465 V,
VIN = 3.465 V
150
IIL Input Low Current(3) nCLK VDD = 3.465 V ,
VIN = 0 V
-150 µA
CLK VDD = 3.465 V,
VIN = 0 V
-5
(1) VIL should not be less than -0.3 V.
(2) Input common mode voltage is defined as VIH.
(3) For IIH and IIL measurements on CLK or nCLK, one must comply with VID and VICM specifications by using the appropriate bias on nCLK or CLK.

7.9 Electrical Characteristics (VDDO = 3.3 V ± 5%)

Over recommended operating free-air temperature range (unless otherwise noted), VDD = VDDO = 3.3V ± 5%,
All AC parameters measured at ≤ 350 MHz unless otherwise noted.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
fOUT Maximum Output Frequency(11)(1) 350 MHz
tPDLH Propagation Delay,

Low to High(9)

LVCMOS_CLK(2),
CLK/nCLK(3)
0°C to 70°C 1.1 2.1 ns
–40°C to 85°C 0.95 2.2 ns
tSK(O) Output Skew(1)(4)(5) Measured on rising edge 35 ps
tSK(PP) Part-to-Part Skew(9)(5)(6) 700 ps
tR/tF Output Rise/Fall Time(9) 20% to 80% 50 700 ps
JADD Additive Jitter(7) f=125 MHz,
Input slew rate ≥ 3 V/ns,
12 kHz to 20 MHz integration band
0.04 ps RMS
PNFLOOR Phase Noise Floor(8) f = 125 MHz,
Input slew rate ≥ 3 V/ns
dBc/Hz
10 kHz offset -155
100 kHz offset -162
1 MHz offset -166
10 MHz offset -166
20 MHz offset -166
ODC Output Duty Cycle(9)(10) REF = CLK/nCLK 45% 55%
REF = LVCMOS_CLK,
f ≤ 300 MHz
45% 55%
tEN Output Enable Time 5 ns
tDIS Output Disable Time 5 ns
(1) These AC parameters are specified by characterization. Not tested in production.
(2) Measured from the VDD/2 of the input to the VDDO/2 of the output.
(3) Measured from the differential input crossing point to VDDO/2 of the output.
(4) Defined as skew between outputs at the same supply voltage and with equal loading conditions. Measured at VDDO/2 of the output.
(5) Parameter is defined in accordance with JEDEC Standard 65.
(6) Calculation for part-to-part skew is the difference between the fastest and slowest tPD across multiple devices, operating at the same supply voltage, same frequency, same temperature, with equal load conditions, and using the same type of inputs on each device.
(7) Buffer Additive Jitter: JADD = SQRT(JSYSTEM 2 - JSOURCE2), where JSYSTEM is the RMS jitter of the system output (source+buffer) and JSOURCE is the RMS jitter of the input source, and system output noise is not correlated to the input source noise. Additive jitter should be considered only when the input source noise floor is 3 dB or better than the buffer noise floor (PNFLOOR). This is usually the case for high-quality ultra-low-noise oscillators. Please refer to System-Level Phase Noise and Additive Jitter Measurement for input source and measurement details.
(8) Buffer Phase Noise Floor: PNFLOOR (dBc/Hz) = 10 x log10[10^(PNSYSTEM/10) – 10^(PNSOURCE/10)], where PNSYSTEM is the phase noise floor of the system output (source+buffer) and PNSOURCE is the phase noise floor of the input source. Buffer Phase Noise Floor should be considered only when the input source noise floor is 3 dB or better than the buffer noise floor (PNFLOOR). This is usually the case for high-quality ultra-low-noise oscillators. Please refer to System-Level Phase Noise and Additive Jitter Measurement for input source and measurement details.
(9) These AC parameters are specified by design. Not tested in production
(10) 50% Input duty cycle
(11) There is no minimum input / output frequency provided the input slew rate is sufficiently fast. Refer to Input Slew Rate Considerations.

7.10 Electrical Characteristics (VDDO = 2.5 V ± 5%)

Over recommended operating free-air temperature range (unless otherwise noted), VDD = 3.3V ± 5%, VDDO = 2.5V ± 5%,
All AC parameters measured at ≤ 350 MHz unless otherwise noted.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
fOUT Maximum Output Frequency(10)(1) 350 MHz
tPDLH Propagation Delay,

Low to High(8)

LVCMOS_CLK(2),
CLK/nCLK(3)
0°C to 70°C 1.1 2.1 ns
–40°C to 85°C 0.95 2.2
tSK(O) Output Skew(1)(4)(5) Measured on rising edge 35 ps
tSK(PP) Part-to-Part Skew(8)(5)(6) 700 ps
tR/tF Output Rise/Fall Time(8) 20% to 80% 50 700 ps
JADD Additive Jitter(7) f=125 MHz,
Input slew rate ≥ 3 V/ns,
12 kHz to 20 MHz integration band
0.04 ps RMS
ODC Output Duty Cycle(8)(9) REF = CLK/nCLK 45% 55%
REF = LVCMOS_CLK,
f ≤ 300 MHz
45% 55%
tEN Output Enable Time 5 ns
tDIS Output Disable Time 5 ns
(1) These AC parameters are specified by characterization. Not tested in production.
(2) Measured from the VDD/2 of the input to the VDDO/2 of the output.
(3) Measured from the differential input crossing point to VDDO/2 of the output.
(4) Defined as skew between outputs at the same supply voltage and with equal loading conditions. Measured at VDDO/2 of the output.
(5) Parameter is defined in accordance with JEDEC Standard 65.
(6) Calculation for part-to-part skew is the difference between the fastest and slowest tPD across multiple devices, operating at the same supply voltage, same frequency, same temperature, with equal load conditions, and using the same type of inputs on each device.
(7) Buffer Additive Jitter: JADD = SQRT(JSYSTEM2 - JSOURCE2), where JSYSTEM is the RMS jitter of the system output (source+buffer) and JSOURCE is the RMS jitter of the input source, and system output noise is not correlated to the input source noise. Additive jitter should be considered only when the input source noise floor is 3 dB or better than the buffer noise floor (PNFLOOR). This is usually the case for high-quality ultra-low-noise oscillators. Please refer to System-Level Phase Noise and Additive Jitter Measurement for input source and measurement details.
(8) These AC parameters are specified by design. Not tested in production.
(9) 50% Input Duty Cycle
(10) There is no minimum input / output frequency provided the input slew rate is sufficiently fast. Refer to Input Slew Rate Considerations.

7.11 Electrical Characteristics (VDDO = 1.8 V ± 0.15 V)

Over recommended operating free-air temperature range (unless otherwise noted), VDD = 3.3 V ± 5%,
VDDO = 1.8 V ± 0.15 V. All AC parameters measured at ≤ 350 MHz unless otherwise noted.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
fOUT Maximum Output Frequency(10)(1) 350 MHz
tPDLH Propagation Delay,

Low to High(8)

LVCMOS_CLK(2),
CLK/nCLK(3)
0°C to 70°C 1.1 2.2 ns
–40°C to 85°C 0.95 2.3 ns
tSK(O) Output Skew(1)(4)(5) Measured on rising edge 35 ps
tSK(PP) Part-to-Part Skew(8)(5)(6) 700 ps
tR/tF Output Rise/Fall Time(8) 20% to 80% 100 700 ps
JADD Additive Jitter(7) f=125 MHz,
Input slew rate ≥ 3 V/ns,
12 kHz to 20 MHz integration band
0.04 ps RMS
ODC Output Duty Cycle(8)(9) REF = CLK/nCLK 45% 55%
REF = LVCMOS_CLK,
f ≤ 300 MHz
45% 55%
tEN Output Enable Time 5 ns
tDIS Output Disable Time 5 ns
(1) These AC parameters are specified by characterization. Not tested in production.
(2) Measured from the VDD/2 of the input to the VDDO/2 of the output.
(3) Measured from the differential input crossing point to VDDO/2 of the output.
(4) Defined as skew between outputs at the same supply voltage and with equal loading conditions. Measured at VDDO/2 of the output.
(5) Parameter is defined in accordance with JEDEC Standard 65.
(6) Calculation for part-to-part skew is the difference between the fastest and slowest tPD across multiple devices, operating at the same supply voltage, same frequency, same temperature, with equal load conditions, and using the same type of inputs on each device.
(7) Buffer Additive Jitter: JADD = SQRT(JSYSTEM2 - JSOURCE 2), where JSYSTEM is the RMS jitter of the system output (source+buffer) and JSOURCE is the RMS jitter of the input source, and system output noise is not correlated to the input source noise. Additive jitter should be considered only when the input source noise floor is 3 dB or better than the buffer noise floor (PNFLOOR). This is usually the case for high-quality ultra-low-noise oscillators. Please refer to System-Level Phase Noise and Additive Jitter Measurement for input source and measurement details.
(8) These AC parameters are specified by design. Not tested in production.
(9) 50% Input Duty Cycle
(10) There is no minimum input / output frequency provided the input slew rate is sufficiently fast. Refer to Input Slew Rate Considerations.

7.12 Electrical Characteristics (VDDO = 1.5 V ± 5%)

Over recommended operating free-air temperature range (unless otherwise noted), VDD = 3.3V ± 5%, VDDO = 1.5V ± 5%,
All AC parameters measured at ≤ 350 MHz unless otherwise noted.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
fOUT Maximum Output Frequency(10)(1) 350 MHz
tPDLH Propagation Delay,

Low to High(8)

LVCMOS_CLK(2),
CLK/nCLK(3)
0°C to 70°C 1.1 2.2 ns
–40°C to 85°C 0.95 2.3 ns
tSK(O) Output Skew(1)(4)(5) Measured on rising edge 35 ps
tSK(PP) Part-to-Part Skew(1)(5)(6) 1 ns
tR/tF Output Rise/Fall Time(8) 20% to 80% 100 900 ps
JADD Additive Jitter(7) f=125 MHz,
Input slew rate ≥ 3 V/ns,
12 kHz to 20 MHz integration band
0.04 ps RMS
ODC Output Duty Cycle(8)(9) f ≤ 166 MHz 45% 55%
f > 166 MHz 42% 58%
tEN Output Enable Time 5 ns
tDIS Output Disable Time 5 ns
(1) These AC parameters are specified by characterization. Not tested in production.
(2) Measured from the VDD/2 of the input to the VDDO/2 of the output.
(3) Measured from the differential input crossing point to VDDO/2 of the output.
(4) Defined as skew between outputs at the same supply voltage and with equal loading conditions. Measured at VDDO/2 of the output.
(5) Parameter is defined in accordance with JEDEC Standard 65.
(6) Calculation for part-to-part skew is the difference between the fastest and slowest tPD across multiple devices, operating at the same supply voltage, same frequency, same temperature, with equal load conditions, and using the same type of inputs on each device.
(7) Buffer Additive Jitter: JADD = SQRT(JSYSTEM2 - J SOURCE2), where JSYSTEM is the RMS jitter of the system output (source+buffer) and JSOURCE is the RMS jitter of the input source, and system output noise is not correlated to the input source noise. Additive jitter should be considered only when the input source noise floor is 3 dB or better than the buffer noise floor (PNFLOOR). This is usually the case for high-quality ultra-low-noise oscillators. Please refer to System-Level Phase Noise and Additive Jitter Measurement for input source and measurement details.
(8) These AC parameters are specified by design. Not tested in production.
(9) 50% Input Duty Cycle
(10) There is no minimum input / output frequency provided the input slew rate is sufficiently fast. Refer to Input Slew Rate Considerations.

7.13 Typical Characteristics

Unless otherwise noted: VDD = 3.3 V, VDDO = 3.3 V, TA = 25°C
C001_Jadd_vs_SR_snas626.png
Figure 1. Additive Jitter vs Input Slew Rate
C003_PNfloor_vs_SR_snas626.png
Figure 3. Phase Noise Floor vs Input Slew Rate
C002_Jadd_at_125M_vs_VDDO_TEMP_snas626.png
Figure 2. Additive Jitter vs VDDO Supply and Temperature
C004_snas626.png
Figure 4. Phase Noise Floor vs VDDO Supply and Temperature