JAJSNL5A October 2022 – November 2022 LMK04832-SEP
PRODUCTION DATA
BIT | NAME | POR DEFAULT | DESCRIPTION | |
---|---|---|---|---|
7 | NA | 0 | Reserved | |
6:5 | VCO_MUX | 2 | Selects clock distribution path source from VCO0, VCO1, or CLKIN (external VCO) | |
Field Value | VCO Selected | |||
0 (0x00) | VCO 0 | |||
1 (0x01) | VCO 1 | |||
2 (0x02) | FIN1 / CLKIN1 (external VCO) | |||
3 (0x03) | FIN0 | |||
4 | OSCout_MUX | 0 | Select the source for OSCout: 0: Buffered OSCIN 1: Feedback Mux | |
3:0 | OSCout_FMT | 4 | Selects the output format of OSCout. When powered down, these pins may be used as CLKIN2. | |
Field Value | OSCOUT Format | |||
0 (0x00) | Power down (CLKIN2) | |||
1 (0x01) | LVDS | |||
2 (0x02) | Reserved | |||
3 (0x03) | Reserved | |||
4 (0x04) | LVPECL 1600 mVpp | |||
5 (0x05) | LVPECL 2000 mVpp | |||
6 (0x06) | LVCMOS (Norm / Inv) | |||
7 (0x07) | LVCMOS (Inv / Norm) | |||
8 (0x08) | LVCMOS (Norm / Norm) | |||
9 (0x09) | LVCMOS (Inv / Inv) | |||
10 (0x0A) | LVCMOS (Off / Norm) | |||
11 (0x0B) | LVCMOS (Off / Inv) | |||
12 (0x0C) | LVCMOS (Norm / Off) | |||
13 (0x0D) | LVCMOS (Inv / Off) | |||
14 (0x0E) | LVCMOS (Off / Off) |