JAJSNL5A October 2022 – November 2022 LMK04832-SEP
PRODUCTION DATA
All clock outputs can be programmed to an LVDS, HSDS, LVPECL, or LCPECL output type. Odd clock outputs in addition to CLKOUT8 and CLKOUT10 may also be programmed to LVCMOS. All odd clock outputs can also be programmed to CML. When in bypass mode the even clock output may only be CML.
The OSCout can be programmed to an LVDS, LVPECL, or LVCMOS output type.
Any HSDS output type can be programmed to 6-mA or 8-mA amplitude levels.
Any LVPECL output type can be programmed to 1600-mVpp or 2000-mVpp amplitude levels. The 2000-mVpp LVPECL output type is a Texas Instruments proprietary configuration that produces a 2000-mVpp differential swing for compatibility with many data converters and is also known as 2VPECL.
LCPECL allows for DC-coupling SYSREF to low voltage JESD204B/C targets.