JAJSNL5A October 2022 – November 2022 LMK04832-SEP
PRODUCTION DATA
This mode allows for continuous output of the SYSREF clock.
TI does not recommend continuous operation of the SYSREF clock due to crosstalk from the SYSREF clock to device clock. JESD204B/C is designed to operate with a single burst of pulses to initialize the system at start-up, after which it is theoretically not required to send another SYSREF because the system will continue to operate with deterministic phases.