JAJSE32B October 2017 – January 2019 LMX2572
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 1 | IPBUF_TYPE | IPBUF_TERM | 0 | 0 | 0 | 1 | 1 | 0 | 0 | 1 | 0 | 0 | 0 |
R/W-1h | R/W-1h | R/W-0h | R/W-C8h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 - 13 | R/W | 1h | Program 1h to this field. | |
12 | IPBUF_TYPE | R/W | 1h | Selects OSCin input type.
0: Differential input 1: Single-ended input |
11 | IPBUF_TERM | R/W | 0h | Enables internal 50-Ω terminations on both OSCin and OSCin* pins. This function is valid even if OSCin input is configured as single-ended input.
0: Normal operation 1: OSCin and OSCin* pins are internally 50-Ω terminated |
10 - 0 | R/W | C8h | Program C8h to this field. |