JAJSE32B October 2017 – January 2019 LMX2572
PRODUCTION DATA.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 0 | 1 | 0 | 1 | PLL_R_PRE | |||||||||||
| R/W-5h | R/W-1h | ||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 - 12 | R/W | 5h | Program 5h to this field. | |
| 11 - 0 | PLL_R_PRE | R/W | 1h | Reference path Pre-R divider. It is the divider before the frequency Multiplier. |